SOT925-1: BGA364


Overview

plastic ball grid array package; 364 balls; body 27 x 27 x 1.75 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA364 surface mount bottom BGA 27 x 27 x 2.45 364 plastic
Manufacture Code Reference Codes Issue Date
SOT925 2005-11-24