SOT1618-1: BGA1023 Ball Grid Array | NXP Semiconductors

SOT1618-1: BGA1023


Overview

BGA1023, plastic, ball grid array; 1023 balls; 1 mm pitch; 33 mm x 33 mm x 2.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
BGA1023 surface mount bottom BGA 33 x 33 x 2.75 1023 plastic
Manufacture Code Reference Codes Issue Date
98ARE10673 PBGA-B1023(JEDEC 2017-06-11
Part Description Quick access
PowerQUICC, 32 Bit Power Architecture SoC, 1GHz, GbE, SRIO, PCIe, DDR2, QE, 0-105C
PowerQUICC Power Arch 32-Bit SoC, 1GHz, DDR1/2, PCI/e, SRIO, GbE, TLU, UTOPIA, TDM, SEC, -45 to 105C
PowerQUICC, 32 Bit Power Architecture SoC, 1.3GHz, GbE, SRIO, PCIe, DDR2, TSEC, QE, 0-105C