Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
FBGA196 plastic fine-pitch ball grid array package; 196 balls MO-205(JEDEC 2011-02-22
FBGA144 plastic fine-pitch ball grid array package; 144 balls MO-205(JEDEC 2012-03-08
FBGA484 FBGA484, plastic, fine-pitch ball grid array; 484 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.62 mm body 2017-06-11
FBGA431 FBGA431, plastic, fine-pitch ball grid array; 431 balls; 0.8 mm pitch; 20 mm x 20 mm x 3.3 mm body PBGA-B431(JEDEC 2017-06-11
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 balls; 0.8 mm pitch; 23 mm x 23 mm x 2.36 mm body MS-034(JEDEC 2017-06-11
FBGA520 FBGA520, plastic, fine-pitch ball grid array; 520 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.83 mm body 2017-03-27
FBGA624 FBGA624; plastic, fine-pitch ball grid array; 624 bumps; 0.8 mm pitch; 21 mm x 21 mm x 2 mm body 2016-01-07
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body 2016-01-11
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body 2016-01-14
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body 2016-01-27
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body 2017-03-21
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 2.46 mm body 2016-01-14
FBGA780 FBGA780, fine-pitch ball grid array package, 780 terminals, 0.8 mm pitch, 23 mm x 23 mm x 2.46 mm body 2019-02-26
FBGA525 FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.62 mm body 2017-03-27
FBGA525 FBGA525, plastic, fine-pitch ball grid array; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.92 mm body 2017-03-27
FBGA525 FBGA525, plastic, fine-pitch ball grid array package; 525 terminals; 0.8 mm pitch; 19 mm x 19 mm x 1.97 mm body 2023-05-20
FBGA525 FBGA525, plastic, fine-pitch ball grid array package; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.97 mm body 2022-09-13
FBGA896 FBGA896, plastic, fine-pitch ball grid array; 896 balls; 0.8 mm pitch; 25 mm x 25 mm x 2.46 mm body 2017-06-11
FBGA625 FBGA625, plastic, fine-pitch ball grid array; 625 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.35 mm body MS-026-BBC(JEDEC 2017-06-11
FBGA621 FBGA621, plastic, fine-pitch ball grid array; 621 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.92 mm body 2016-01-13
FBGA425 plastic, fine-pitch ball grid array; 425 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.7 mm body 2016-01-07
FBGA457 FBGA457, plastic, fine-pitch ball grid array; 457 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.55 mm body 2017-06-11
FBGA512 FBGA512, plastic, fine-pitch ball grid array; 512 balls; 0.8 mm pitch; 25 mm x 25 mm x 1.9 mm body 2017-06-11
FBGA529 FBGA529, plastic, fine-pitch ball grid array; 529 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.64 mm body 2016-01-05
FBGA561 FBGA561, plastic, fine-pitch ball grid array; 561 balls; 0.8 mm pitch; 23 mm x 23 mm x 1.95 mm body 2017-06-11
FBGA621 FBGA621, plastic, fine-pitch ball grid array; 621 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.97 mm body 2017-06-11
FBGA621 FBGA621, fine-pitch ball grid array package; 621 terminals, 0.65 mm pitch, 17 mm x 17 mm x 2.03 mm body 2017-03-27
FBGA621 FBGA621, fine-pitch ball grid array package; 621 terminals, 0.65 mm pitch, 17 mm x 17 mm x 1.97 mm body 2019-05-28
FBGA448 FBGA448, fine-pitch ball grid array package, 448 terminals, 0.75 mm pitch, 17 mm x 17 mm x 2.46 mm body 2019-06-04
FBGA525 FBGA525, fine-pitch ball grid array package; 525 terminals, 0.8 mm pitch, 19 mm x 19 mm x 2.47 mm body 2017-01-24
FBGA525 FBGA525, fine-pitch ball grid array package; 525 balls, 0.8 mm pitch, 19 mm x 19 mm x 2.37 mm body 2018-10-17
FBGA609 FBGA609, fine-pitch ball grid array package; 609 terminals, 0.8 mm pitch, 21 mm x 21 mm x 2.37 mm body 2019-06-04
FBGA417 FBGA417, fine-pitch ball grid array package, 417 terminals, 0.8 mm pitch, 17 mm x 17 mm x 2.58 mm body 2019-06-04
FBGA780 FBGA780, plastic, fine-pitch ball grid array; 780 balls, 0.65 mm pitch, 19 mm x 19 mm x 2.37 mm body 2017-09-14
FBGA1150 FBGA1150, plastic, fine-pitch ball grid array package, 1150 balls, 0.65 mm pitch, 23 mm x 23 mm x 2.37 mm body 2019-06-13
FBGA501 FBGA501, plastic fine-pitch ball grid array package, 501 balls, 0.8 mm pitch, 21 mm x 21 mm x 1.63 mm body 2017-12-12
FBGA187 FBGA187, fine-pitch ball grid array package, 187 terminals, 0.5 mm pitch, 9 mm x 9 mm x 1.87 mm body 2018-05-28
FBGA477 FBGA477, fine-pitch ball grid array package, 477 terminals, 0.75 mm pitch, 17 mm x 17 mm x 2.03 mm body 2018-09-21
FBGA388 FBGA388, fine-pitch ball grid array package, 388 terminals, mixed pitch (min = 0.56 mm), 15 mm x 15 mm x 1.96 mm body, customized array 2019-05-01
FBGA957 FBGA957, fine-pitch ball grid array package; 957 terminals, 0.65 mm pitch, 21 mm x 21 mm x 2.16 mm body 2019-06-03
FBGA780 FBGA780, fine-pitch ball grid array package, 780 terminals, 0.65 mm pitch, 19 mm x 19 mm x 2.16 mm body 2022-09-13
FBGA576 FBGA576, fine-pitch ball grid array package, 576 terminals, 0.75 mm pitch, 19 mm x 19 mm x 2.011 mm body 2019-06-25
FBGA621 FBGA621, plastic, fine-pitch ball grid array package; 621 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.37 mm body 2019-08-30
FBGA548 FBGA548, fine-pitch, ball grid array package, 548 terminals, 0.5 mm pitch, 15 mm x 15 mm x 1.876 mm body 2019-10-31
FBGA1150 FBGA1150, fine pitch ball grid array package,1150 terminals, 0.65 mm pitch, 23 mm x 23 mm x 2.07 mm body 2021-02-04
FBGA529 FBGA529, fine pitch ball grid array package, 529 terminals, 0.8 mm pitch, 19 mm x 19 mm x 1.64 mm body 2020-10-05
FBGA594 FBGA594, fine pitch ball grid array package, 594 terminals, 0.8 mm pitch, 21 mm x 21 mm x 1.63 mm body 2021-12-22
FBGA400 LFBGA400, low profile fine-pitch ball grid array; 400 bumps; 0.8 mm pitch; 17 mm x 17 mm x 1.63 mm body 2021-12-22
FBGA975 FBGA975, fine pitch ball grid array package, 975 terminals, 0.8 mm pitch, 27 mm x 27 mm x 1.63 mm body 2021-12-22
.