SOT1718-1: FBGA561 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1718-1: FBGA561


Overview

FBGA561, plastic, fine-pitch ball grid array; 561 balls; 0.8 mm pitch; 23 mm x 23 mm x 1.95 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA561 surface mount bottom FBGA 23 x 23 x 1.95 561 plastic
Manufacture Code Reference Codes Issue Date
98ASA00181 2017-06-11
Part Description Quick access
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 400MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 400MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 400MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, SEC, -40 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 400MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM, 0 to 125C, Rev 1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, 0 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3, ECC, QE, PCIe, USB, TDM, SEC, -40 to 125C, R1.1
QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3 w/ECC, PCIe, USB, TDM,, 0 to 125C, Rev 1.1