QorIQ® P1025 | NXP Semiconductors

QorIQ® P1025/16 Single- and Dual-Core Multi-Protocol Communications Processors

  • This page contains information on a product that is not recommended for new designs.
NXP Priority Support: Helping You to Get to Market Faster

Click over video to play

Block Diagram

NXP QorIQ P1025/16 Communication Processor Block Diagram

NXP QorIQ P1025/16 Communication Processor Block Diagram

Features

Core Complex

  • Dual (P1025) or single (P1016) high-performance Power Architecture® e500 cores, 32 KB L1 cache, up to 667 MHz
  • 256 KB L2 cache with ECC, also configurable as SRAM and stashing memory

Networking Elements

  • Three 10/100/1000 enhanced three speed Ethernet controllers (eTSEC)
  • Two SGMII interfaces
  • Support for IEEE® 1588
  • QUICC Engine® module supporting:
    • UTOPIA-L2
    • Four T1/E1/HDLC
    • Two 10/100 Ethernet

Accelerators and Memory Control

  • DDR3 32-bit memory controller with ECC support
  • Integrated security engine
    • Protocol support includes SNOW, ARC4, 3DES, AES, RSA/ECC, RNG, single-pass SSL/TLS, Kasumi
    • XOR acceleration

Basic Peripherals and Interconnect

  • Four-lane SERDES up to 3.125 GHz multiplexed across controllers
  • Two PCI Express® Gen1.0 interface controllers
  • Two USB2.0 controllers
  • Enhanced Local Bus Controller (eLBC)
  • TDM
  • eSDHC
  • Dual I²C, DUART, PIC, DMA, GPIO

Additional Features

More

Comparison Table

P1015 P1016 P1024 P1025
Cores 1 1 2 2
Core Frequency 400 - 667 MHz 400 - 667 MHz 400 - 533 MHz 400 - 533 MHz
L2 Cache 256KB 256KB 256KB 256KB
DDR 32-bit DDR2/DDR3 32-bit DDR2/DDR3 32-bit DDR2/DDR3 32-bit DDR2/DDR3
GbE 3 x 10/100/1000 3 x 10/100/1000 3 x 10/100/1000 3 x 10/100/1000
PCIe Gen 1.0 2 2 2 2
USB 2.0 2 1 2 1
Memory Card SD/MMC SD/MMC SD/MMC SD/MMC
Other interfaces SPI, 2xI²C, DUART SPI, 2xI²C, DUART SPI, 2xI²C, DUART SPI, 2xI²C, DUART
TDM or QUICC Engine TDM QUICC Engine TDM QUICC Engine
Accelerators SEC3.3 SEC3.3 SEC3.3 SEC3.3

Buy/Parametrics

8 results

Exclude 8 NRND

CAD Model

Status

Package Type

Package Termination Count

Core Type

Core: Number of cores (SPEC)

Operating Frequency [Max] (MHz)

PCIe

External Memory Supported

Ambient Operating Temperature (Min to Max) (℃)

End of Life

FBGA561

561

e500

1

533

2

DDR2 SDRAM, DDR3 SDRAM

0 to 125

End of Life

FBGA561

561

e500

1

667

2

DDR2 SDRAM, DDR3 SDRAM

0 to 125

End of Life

FBGA561

561

e500

1

667

2

DDR2 SDRAM, DDR3 SDRAM

-40 to 125

End of Life

FBGA561

561

e500

2

400

2

DDR2 SDRAM, DDR3 SDRAM

0 to 125

End of Life

FBGA561

561

e500

2

533

2

DDR2 SDRAM, DDR3 SDRAM

0 to 125

End of Life

FBGA561

561

e500

2

533

2

DDR2 SDRAM, DDR3 SDRAM

0 to 125

End of Life

FBGA561

561

e500

2

533

2

DDR3 SDRAM, SDRAM

-40 to 125

No Longer Manufactured

FBGA561

561

Documentation

Quick reference to our documentation types.

1-10 of 42 documents

Compact List

Application Note (27)
Show All

Design Files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.