P1025NXE5DFB Product Information|NXP

Features


QorIQ, Power Arch 32-Bit SoC, 2 X 533MHz, GbE, DDR3, ECC, QE, PCIe, USB, TDM, SEC, -40 to 125C, R1.1

Package


FBGA561: FBGA561, plastic, fine-pitch ball grid array; 561 balls; 0.8 mm pitch; 23 mm x 23 mm x 1.95 mm body

Buy Options

P1025NXE5DFB

End of Life

12NC: 935310403557

Details

Order

Operating Features

ParameterValue
Core Type
e500
Core: Number of cores (SPEC)
2
Operating Frequency [Max] (MHz)
533
ParameterValue
PCIe
2
External Memory Supported
DDR3 SDRAM, SDRAM
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
P1025NXE5DFB(935310403557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e2
REACH SVHC
2380.3

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
P1025NXE5DFB
(935310403557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
P1025NXE5DFB
(935310403557)
854231
5A002A1
G143810

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
P1025NXE5DFB
(935310403557)
NOTICE
2021-09-09
2023-12-15
-

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
P1025NXE5DFB
(935310403557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
P1025NXE5DFB
(935310403557)
2021-03-042021-03-05202102034DNDiscontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families
P1025NXE5DFB
(935310403557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
P1025NXE5DFB
(935310403557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about P1025

The QorIQ® P1 platform series, which includes the P1016 and P1025 communications processors, offers extensive integration and extreme power for a wide variety of applications in the networking, telecom, defense and industrial markets. Based on 45 nm technology for low-power implementation, the P1016 and P1025 processors provide single- and dual-core solutions for the 400 MHz to 667 MHz performance range, along with advanced security, QUICC Engine® for multiprotocol support and a rich set of interfaces.

The QorIQ P1016 and P1025 processors are pin-compatible with the QorIQ P1015, P1024 products, and software compatible with the P1011/P1020 and P2010/P2020 offering a six-chip range of cost-effective solutions. Scaling from a single core at 400 MHz (P1015) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5x aggregate frequency range.

More