Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
QorIQ, Power Arch 32-Bit SoC, 667MHz, GbE, DDR3 w/ECC, QE, PCIe, USB, TDM, SEC, 0 to 125C, Rev 1.1
FBGA561: FBGA561, plastic, fine-pitch ball grid array; 561 balls; 0.8 mm pitch; 23 mm x 23 mm x 1.95 mm body
12NC: 935321502557
Details
Order
Parameter | Value |
---|---|
Core Type | e500 |
Core: Number of cores (SPEC) | 1 |
Operating Frequency [Max] (MHz) | 667 |
Parameter | Value |
---|---|
PCIe | 2 |
External Memory Supported | DDR2 SDRAM, DDR3 SDRAM |
Ambient Operating Temperature (Min to Max) (℃) | 0 to 125 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
P1016NSE5FFB(935321502557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e2 | REACH SVHC | 2380.3 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
P1016NSE5FFB (935321502557) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
P1016NSE5FFB (935321502557) | 854231 | 5A002A1 | G143810 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
P1016NSE5FFB (935321502557) | NOTICE | 2021-09-09 | 2023-12-15 | - |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
P1016NSE5FFB (935321502557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
P1016NSE5FFB (935321502557) | 2021-03-04 | 2021-03-05 | 202102034DN | Discontinuance of P1010P1020 P1022 P2020P3041 P4080 P5040 C290 MSC8156 BSC9131837x 8548 8572 8536 8544 Families |
P1016NSE5FFB (935321502557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
P1016NSE5FFB (935321502557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
P1025 device is "Not recommended for new designs", please use the replacement families Power Architecture (T1024), Arm Architecture (LS1023A).
The QorIQ® P1 platform series, which includes the P1016 and P1025 communications processors, offers extensive integration and extreme power for a wide variety of applications in the networking, telecom, defense and industrial markets. Based on 45 nm technology for low-power implementation, the P1016 and P1025 processors provide single- and dual-core solutions for the 400 MHz to 667 MHz performance range, along with advanced security, QUICC Engine® for multiprotocol support and a rich set of interfaces.
The QorIQ P1016 and P1025 processors are pin-compatible with the QorIQ P1015, P1024 products, and software compatible with the P1011/P1020 and P2010/P2020 offering a six-chip range of cost-effective solutions. Scaling from a single core at 400 MHz (P1015) to a dual core at 1.2 GHz per core (P2020), the two QorIQ platforms deliver an impressive 4.5x aggregate frequency range.