SOT1653-2: FBGA780 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1653-2: FBGA780


Overview

FBGA780, fine-pitch ball grid array package, 780 terminals, 0.8 mm pitch, 23 mm x 23 mm x 2.46 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA780 surface mount bottom FBGA 23 x 23 x 2.46 780
Manufacture Code Reference Codes Issue Date
98ASA01409D 2019-02-26
Part Description Quick access
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, AEC-Q100 Grade 3, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, AEC-Q100 Grade 3, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, AEC-Q100 Grade 3, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, AEC-Q100 Grade 3, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, AEC-Q100 Grade 2, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, AEC-Q100 Grade 3, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, AEC-Q100 Grade 2, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, AEC-Q100 Grade 2, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, AEC-Q100 Grade 3, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, AEC-Q100 Grade 2, Security enabled, 23x23 pkg