SOT1661-1: FBGA621 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1661-1: FBGA621


Overview

FBGA621, plastic, fine-pitch ball grid array; 621 bumps; 0.8 mm pitch; 21 mm x 21 mm x 1.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA621 surface mount bottom FBGA 21 x 21 x 1.92 621 plastic
Manufacture Code Reference Codes Issue Date
98ASA00801D 2016-01-13
Part Description Quick access
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security disabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security disabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security enabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security enabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security disabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, 0 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security disabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, 0 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security enabled, 21x21 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, -40 to 105C, Security disabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, -40 to 105C, Security enabled, 21x21 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 21x21 pkg, Low power