SOT1915-1: FBGA525  | NXP Semiconductors

SOT1915-1: FBGA525


Overview

FBGA525, fine-pitch ball grid array package; 525 terminals, 0.8 mm pitch, 19 mm x 19 mm x 2.47 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA525 surface mount bottom 19 x 19 x 2.47 525
Manufacture Code Reference Codes Issue Date
98ASA01060D 2017-01-24
Part Description Quick access
Layerscape 32-bit Arm Cortex-A7, Dual-core, 1.0GHz, 0 to 105C, Security enabled