SOT1951-1: FBGA1150 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1951-1: FBGA1150


Overview

FBGA1150, plastic, fine-pitch ball grid array package, 1150 balls, 0.65 mm pitch, 23 mm x 23 mm x 2.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA1150 surface mount bottom FBGA 23 x 23 x 2.37 1150 plastic
Manufacture Code Reference Codes Issue Date
98ASA01135D 2019-06-13