SOT1979-1: FBGA187 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1979-1: FBGA187


Overview

FBGA187, fine-pitch ball grid array package, 187 terminals, 0.5 mm pitch, 9 mm x 9 mm x 1.87 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA187 surface mount bottom FBGA 9 x 9 x 1.87 187
Manufacture Code Reference Codes Issue Date
98ASA01247D 2018-05-28