SOT1840-3: FBGA621 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1840-3: FBGA621


Overview

FBGA621, fine-pitch ball grid array package; 621 terminals, 0.65 mm pitch, 17 mm x 17 mm x 2.03 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA621 surface mount bottom FBGA 17 x 17 x 2.03 621
Manufacture Code Reference Codes Issue Date
98ASA01070D 2017-03-27
Part Description Quick access
i.MX 8M Family - Arm® Cortex®-A53, Cortex-M4, Audio, Voice, Video