SOT2007-2: FBGA388 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2007-2: FBGA388


Overview

FBGA388, fine-pitch ball grid array package, 388 terminals, mixed pitch (min = 0.56 mm), 15 mm x 15 mm x 1.96 mm body, customized array
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA388 surface mount bottom FBGA 15 x 15 x 1.96 388
Manufacture Code Reference Codes Issue Date
98ASA01394D 2019-05-01