SOT1626-1: FBGA431 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1626-1: FBGA431


Overview

FBGA431, plastic, fine-pitch ball grid array; 431 balls; 0.8 mm pitch; 20 mm x 20 mm x 3.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA431 surface mount bottom FBGA 20 x 20 x 3.3 431 plastic
Manufacture Code Reference Codes Issue Date
98ARE10549D PBGA-B431(JEDEC 2017-06-11
Part Description Quick access
PBGA,NOPB,1.1V,105C,400MHZ
PBGA,NOPB,1.1V,105C,300MHZ
PBGA,PB,1.1V,105C,400MHZ
PBGA,NOPB,1.2V,90C,500MHZ