SOT1715-1: FBGA457 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1715-1: FBGA457


Overview

FBGA457, plastic, fine-pitch ball grid array; 457 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA457 surface mount bottom FBGA 19 x 19 x 1.55 457 plastic
Manufacture Code Reference Codes Issue Date
98ASA00191 2017-06-11
Part Description Quick access
QorIQ, Power Architecture SoC, 500MHz, DDR3/3L, GbE, PCIe, SEC, USB, 0 to 105C, Rev 1.1
QorIQ, Power Architecture SoC, 800MHz, DDR3/3L, GbE, PCIe, USB, 0 to 105C, Rev 1.1
QorIQ, Power Architecture SoC, 2 X 500MHz, DDR3/3L, GbE, PCIe, SEC, USB, -40 to 105C, Rev 1.1
QorIQ, Power Architecture SoC, 2 X 500MHz, DDR3/3L, GbE, PCIe, SEC, USB, 0 to 105C, Rev 1.1