SOT1915-2: FBGA525 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1915-2: FBGA525


Overview

FBGA525, fine-pitch ball grid array package; 525 balls, 0.8 mm pitch, 19 mm x 19 mm x 2.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA525 surface mount bottom FBGA 19 x 19 x 2.37 525
Manufacture Code Reference Codes Issue Date
SOT1915-2 2018-10-17