SOT2026-1: FBGA957 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2026-1: FBGA957


Overview

FBGA957, fine-pitch ball grid array package; 957 terminals, 0.65 mm pitch, 21 mm x 21 mm x 2.16 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA957 surface mount bottom FBGA 21 x 21 x 2.16 957
Manufacture Code Reference Codes Issue Date
98ASA01451D 2019-06-03