SOT2095-1: FBGA594 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2095-1: FBGA594


Overview

FBGA594, fine pitch ball grid array package, 594 terminals, 0.8 mm pitch, 21 mm x 21 mm x 1.63 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA594 surface mount FBGA 21 x 21 x 1.63 594 plastic
Manufacture Code Reference Codes Issue Date
98ASA01647D 2021-12-22