SOT1941-1: FBGA780 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1941-1: FBGA780


Overview

FBGA780, plastic, fine-pitch ball grid array; 780 balls, 0.65 mm pitch, 19 mm x 19 mm x 2.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA780 surface mount bottom FBGA 19 x 19 x 2.37 780 plastic
Manufacture Code Reference Codes Issue Date
98ASA01114D 2017-09-14