SOT2055-1: FBGA1150 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2055-1: FBGA1150


Overview

FBGA1150, fine pitch ball grid array package,1150 terminals, 0.65 mm pitch, 23 mm x 23 mm x 2.07 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA1150 surface mount bottom FBGA 23 x 23 x 2.07 1150 plastic
Manufacture Code Reference Codes Issue Date
98ASA01554D 2021-02-04
Part Description Quick access
Layerscape 64-bit Arm Cortex-A72, 12-core, 2.0GHz, Indoor spec, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 16-core, 2.0GHz, Indoor spec, Security enabled, CAN-FD, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 16-core, 2.0GHz, Indoor spec, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 8-core, 2.0GHz, Indoor spec, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 8-core, 2.0GHz, Indoor spec, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 12-core, 2.0GHz, Indoor spec, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 8-core, 2.0GHz, Indoor spec, Security enabled, CAN-FD, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 12-core, 2.0GHz, Indoor spec, Security enabled, CAN-FD, 23x23 pkg
Layerscape 64-bit Arm Cortex-A72, 16-core, 2.0GHz, Indoor spec, Security disabled, 23x23 pkg