SOT1932-1: FBGA417 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1932-1: FBGA417


Overview

FBGA417, fine-pitch ball grid array package, 417 terminals, 0.8 mm pitch, 17 mm x 17 mm x 2.58 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA417 surface mount bottom FBGA 17 x 17 x 2.58 417 plastic
Manufacture Code Reference Codes Issue Date
98ASA01087D 2019-06-04
Part Description Quick access
i.MX 8QuadXPlus