SOT2031-1: FBGA576 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2031-1: FBGA576


Overview

FBGA576, fine-pitch ball grid array package, 576 terminals, 0.75 mm pitch, 19 mm x 19 mm x 2.011 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA576 surface mount bottom FBGA 19 x 19 x 2.011 576 plastic
Manufacture Code Reference Codes Issue Date
98ASA01378D 2019-06-25