SOT1652-4: FBGA780 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1652-4: FBGA780


Overview

FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA780 surface mount bottom FBGA 23 x 23 x 1.92 780 plastic
Manufacture Code Reference Codes Issue Date
98ASA00952 2017-03-21