SOT1908-1: FBGA448 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1908-1: FBGA448


Overview

FBGA448, fine-pitch ball grid array package, 448 terminals, 0.75 mm pitch, 17 mm x 17 mm x 2.46 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA448 surface mount bottom FBGA 17 x 17 x 2.46 448 plastic
Manufacture Code Reference Codes Issue Date
98ASA01058D 2019-06-04
Part Description Quick access
Layerscape 64-bit Arm Cortex-A72, Dual-core, 1.3GHz, AEC-Q100 Grade 3, Security enabled, 3D GPU
Layerscape 64-bit Arm Cortex-A72, Single-core, 800MHz, -40 to 105C, Security enabled
Layerscape 64-bit Arm Cortex-A72, Dual-core, 1.3GHz, 0 to 105C, Security disabled, 3D GPU
Layerscape 64-bit Arm Cortex-A72, Dual-core, 1.3GHz, AEC-Q100 Grade 3, Security disabled, 3D GPU