SOT1655-5: FBGA525 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1655-5: FBGA525


Overview

FBGA525, plastic, fine-pitch ball grid array package; 525 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.97 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA525 surface mount bottom FBGA 19 x 19 x 1.97 525 plastic
Manufacture Code Reference Codes Issue Date
98ASA01463D 2022-09-13