SOT1716-1: FBGA512 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1716-1: FBGA512


Overview

FBGA512, plastic, fine-pitch ball grid array; 512 balls; 0.8 mm pitch; 25 mm x 25 mm x 1.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA512 surface mount bottom FBGA 25 x 25 x 1.9 512 plastic
Manufacture Code Reference Codes Issue Date
98ASA00262 2017-06-11
Part Description Quick access
NXP 32-bit MCU, Quad Power Arch cores, 8MB Flash, 300MHz, -40/+125degC, Automotive Grade