SOT1717-1: FBGA529 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1717-1: FBGA529


Overview

FBGA529, plastic, fine-pitch ball grid array; 529 bumps; 0.8 mm pitch; 19 mm x 19 mm x 1.64 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA529 surface mount bottom FBGA 19 x 19 x 1.64 529 plastic
Manufacture Code Reference Codes Issue Date
98ASA00167D 2016-01-05
Part Description Quick access
i.MX53 32-bit MPU, ARM Cortex-A8 core, 1.2GHz, PBGA 529
i.MX53 32-bit MPU, ARM Cortex-A8 core, 1GHz, PBGA 529
i.MX53 32-bit MPU, ARM Cortex-A8 core, 800MHz, PBGA 529
i.MX53 32-bit MPU, ARM Cortex-A8 core, 800MHz, PBGA 529
iMX53 Rev 2.1 Auto