SOT1657-1: FBGA896 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1657-1: FBGA896


Overview

FBGA896, plastic, fine-pitch ball grid array; 896 balls; 0.8 mm pitch; 25 mm x 25 mm x 2.46 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA896 surface mount bottom FBGA 25 x 25 x 2.46 896 plastic
Manufacture Code Reference Codes Issue Date
98ASA00707 2017-06-11
Part Description Quick access
QorIQ, 64b Power Arch, 8x 1.2GHz threads, 1.6GT/s DDR3/3L, 4x10GE, crypto disabled,-40C-105C, Rev1.1
QorIQ, 64b Power Arch, 8x 1.5GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto disabled,-40C-105C,Rev1.1
QorIQ,64b Power Arch,8x 1.5GHz threads,2.1GT/s DDR3/3L,4x10GE,crypto disabled,-40C-105C,Rev1.1,LoPwr
QorIQ,64b Power Arch,8x 1.5GHz threads,2.1GT/s DDR3/3L,4x10GE,crypto enabled,0C-105C,Rev1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.8GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto disabled,-40-105C, Rev1.1
QorIQ, 64b Power Arch, 8x 1.2GHz threads, 1.6GT/s DDR3/3L, 4x10GE, crypto enabled, 0-105C, Rev 1.1
QorIQ, 64b Power Arch, 8x 1.5GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto enabled, 0-105C, Rev 1.1
QorIQ, 64b PowerArch,8x 1.8GHz threads,2.13GT/s DDR3/3L,4x10GE,crypto disabled,-40-105C,Rev1.1,LoPwr
QorIQ,64b Power Arch,8x 1.2GHz threads,1.6GT/s DDR3/3L,4x10GE,crypto enabled,0C-105C,Rev1.1,LoPwr
QorIQ,64b Power Arch,8x 1.2GHz threads,1.6GT/s DDR3/3L,4x10GE,crypto enabled,-40C-105C,Rev1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.8GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto disabled, 0-105C, Rev 1.1
QorIQ,64b Power Arch,8x 1.5GHz threads,2.1GT/s DDR3/3L,4x10GE,crypto disabled,0C-105C,Rev1.1,LoPwr
QorIQ,64b Power Arch,8x 1.2GHz threads,1.6GT/s DDR3/3L,4x10GE,crypto disabled,-40C-105C,Rev1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.2GHz threads, 1.6GT/s DDR3/3L, 4x10GE, crypto enabled, -40C-105C, Rev1.1
QorIQ, 64b PowerArch,8x 1.8GHz threads,2.13GT/s DDR3/3L,4x10GE,crypto disabled,0-105C,Rev. 1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.5GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto enabled, -40-105C, Rev1.1
QorIQ,64b Power Arch,8x 1.2GHz threads,1.6GT/s DDR3/3L,4x10GE,crypto disabled,0C-105C,Rev1.1,LoPwr
QorIQ,64b Power Arch,8x 1.5GHz threads,2.1GT/s DDR3/3L,4x10GE,crypto enabled,-40C-105C,Rev1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.8GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto enabled, -40-105C, Rev1.1
QorIQ, 64b Power Arch,8x 1.8GHz threads,2.13GT/s DDR3/3L,4x10GE,crypto enabled,0-105C,Rev. 1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.8GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto enabled, 0-105C, Rev 1.1
QorIQ, 64b Power Arch, 8x 1.5GHz threads, 1.87GT/s DDR3/3L, 4x10GE, crypto disabled, 0-105C, Rev 1.1
QorIQ, 64b PowerArch,8x 1.8GHz threads,2.13GT/s DDR3/3L,4x10GE,crypto enabled,-40-105C,Rev 1.1,LoPwr
QorIQ, 64b Power Arch, 8x 1.2GHz threads, 1.6GT/s DDR3/3L, 4x10GE, crypto disabled, 0-105C, Rev 1.1