SOT1658-1: FBGA625 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1658-1: FBGA625


Overview

FBGA625, plastic, fine-pitch ball grid array; 625 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.35 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA625 surface mount bottom FBGA 21 x 21 x 2.35 625 plastic
Manufacture Code Reference Codes Issue Date
98ASA00746D MS-026-BBC(JEDEC 2017-06-11
Part Description Quick access
Layerscape 32-bit Arm Cortex-A9, Dual-core, 900MHz, 0 to 70C Ta, 16ch VoIP, DECT, DPI
Layerscape 32-bit Arm Cortex-A9, Dual-core, 1.2GHz, 0 to 70C Ta, 16ch VoIP, DECT, DPI
Layerscape 32-bit Arm Cortex-A9, Dual-core, 650MHz, 0 to 70C Ta, 8ch VoIP
Layerscape 32-bit Arm Cortex-A9, Dual-core, 650MHz, 0 to 70C Ta, 8ch VoIP, DECT
Layerscape 32-bit Arm Cortex-A9, Dual-core, 900MHz, 0 to 70C Ta, 16ch VoIP
Layerscape 32-bit Arm Cortex-A9, Dual-core, 1.2GHz, 0 to 70C Ta, 16ch VoIP