SOT1916-1: FBGA609 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1916-1: FBGA609


Overview

FBGA609, fine-pitch ball grid array package; 609 terminals, 0.8 mm pitch, 21 mm x 21 mm x 2.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA609 surface mount bottom FBGA 21 x 21 x 2.37 609
Manufacture Code Reference Codes Issue Date
98ASA01051D 2019-06-04
Part Description Quick access
i.MX 8DualXPlus