SOT2130-1: FBGA400 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2130-1: FBGA400


Overview

LFBGA400, low profile fine-pitch ball grid array; 400 bumps; 0.8 mm pitch; 17 mm x 17 mm x 1.63 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA400 surface mount bottom FBGA 17 x 17 x 1.63 400 plastic
Manufacture Code Reference Codes Issue Date
98ASA01736D 2021-12-22