SOT2037-1: FBGA621 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2037-1: FBGA621


Overview

FBGA621, plastic, fine-pitch ball grid array package; 621 balls; 0.8 mm pitch; 21 mm x 21 mm x 2.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA621 surface mount bottom FBGA 21 x 21 x 2.37 621 plastic
Manufacture Code Reference Codes Issue Date
98ASA01492D 2019-08-30
Part Description Quick access