SOT1524-1: FBGA484 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1524-1: FBGA484


Overview

FBGA484, plastic, fine-pitch ball grid array; 484 balls; 0.8 mm pitch; 19 mm x 19 mm x 1.62 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA484 surface mount bottom FBGA 19 x 19 x 1.62 484 plastic
Manufacture Code Reference Codes Issue Date
98ASA00748 2017-06-11