SOT2051-1: FBGA548 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2051-1: FBGA548


Overview

FBGA548, fine-pitch, ball grid array package, 548 terminals, 0.5 mm pitch, 15 mm x 15 mm x 1.876 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA548 surface mount bottom FBGA 15 x 15 x 1.876 548 plastic
Manufacture Code Reference Codes Issue Date
98ASA01529D 2019-10-31