SOT1652-2: FBGA780Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1652-2: FBGA780


Overview

FBGA780, plastic, fine-pitch ball grid array; 780 bumps; 0.8 mm pitch; 23 mm x 23 mm x 1.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA780 surface mount bottom FBGA 23 x 23 x 1.92 780 plastic
Manufacture Code Reference Codes Issue Date
98ASA00899D 2016-01-14
Part Description Quick access
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security enabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security disabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security disabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, -40 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, -40 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security enabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.0GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security enabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.2GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security disabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.4GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.6GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.4GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security enabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.0GHz, 0 to 105C, Security disabled, 23x23 pkg, Low power
Layerscape 64-bit Arm Cortex-A53, Dual-core, 1.6GHz, 0 to 105C, Security disabled, 23x23 pkg
Layerscape 64-bit Arm Cortex-A53, Quad-core, 1.2GHz, 0 to 105C, Security disabled, 23x23 pkg, Low power