SOT1840-1: FBGA621 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1840-1: FBGA621


Overview

FBGA621, plastic, fine-pitch ball grid array; 621 balls; 0.65 mm pitch; 17 mm x 17 mm x 1.97 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA621 surface mount bottom FBGA 17 x 17 x 1.97 621 plastic
Manufacture Code Reference Codes Issue Date
98ASA00819 2017-06-11
Part Description Quick access
S32V234 quad-core Arm, 800 MHz, Low Power, Security, ISO 26262-S32V MPUs for Front/Surround View Camera,Computer Vision
S32V234 quad-core Arm, 800 MHz, Low Power, Security, ISO 26262-S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 1 GHz, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 1 GHz, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 800 MHz, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 800 MHz, Low Power, Security, ISO 26262-S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 dual-core Arm, 800 MHz, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 dual-core Arm, 800 MHz, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V232 dual-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, eIQ Auto
S32V234 quad-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, Computer Vision
S32V234 quad-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, eIQ Auto
S32V234 quad-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, eIQ Auto
S32V232 dual-core Arm, 1 GHz, Security, ISO 26262 - S32V MPUs for Front/Surround View Camera, eIQ Auto