SOT2027-1: FBGA780 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2027-1: FBGA780


Overview

FBGA780, fine-pitch ball grid array package, 780 terminals, 0.65 mm pitch, 19 mm x 19 mm x 2.16 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA780 surface mount bottom FBGA 19 x 19 x 2.16 780 plastic
Manufacture Code Reference Codes Issue Date
98ASA01441D 2022-09-13
Part Description Quick access