SOT1639-1: FBGA780 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1639-1: FBGA780


Overview

FBGA780, plastic, fine-pitch ball grid array; 780 balls; 0.8 mm pitch; 23 mm x 23 mm x 2.36 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA780 surface mount bottom FBGA 23 x 23 x 2.36 780 plastic
Manufacture Code Reference Codes Issue Date
98ASA00254D MS-034(JEDEC 2017-06-11
Part Description Quick access
QorIQ, 32-Bit Power Arch SoC, 4 X 1.5GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.3GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 667MHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 800MHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.5GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.0 GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.3GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, -40 to 105C, R2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.5GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, -40 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.5GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, -40 to 105C, R2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.3GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, -40 to 105C, R2
QorIQ Qonverge SoC, 2x1.2GHz StarCore DSP, 2x1.2GHz e500 CPU, MAPLE-B2P accelerator, SEC, -40-105C
QorIQ Qonverge SoC, 2x1GHz StarCore DSP, 2x1GHz e500 CPU, MAPLE-B2P accelerator, DDR3, SEC, 0-105C
QorIQ Qonverge SoC, 2x1GHz StarCore DSP, 2x1GHz e500 CPU, MAPLE-B2P accelerator, DDR3, SEC, -40-105C
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.3GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, -40 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, -40 to 105C, R2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.2GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, -40 to 105C, R2
QorIQ, 32-Bit Power Arch SoC, 4 X 1.5GHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2
QorIQ, 32-Bit Power Arch SoC, 4 X 800MHz, DDR3/3L, PCIe, SATA, SRIO, 1/10GbE, SEC, 0 to 105C, Rev 2