QorIQ® Qonverge B9132 | NXP Semiconductors

QorIQ® Qonverge BSC9132 Dual-Core Processor and Dual-Core DSP

HD Video Streaming Over LTE Demonstration

Click over video to play

Block Diagram

BSC9132 BD

QoriQ Qonverge BSC9132 Processor

Features

  • Power Architecture subsystem including two e500 processors with 512-Kbyte shared L2 cache
  • Two StarCore® SC3850 DSP subsystems, each with a 512-Kbyte private L2 cache
  • The MAPLE-B2P multi-accelerator platform engine supports functions that enable LTE-FDD/TDD, WiMAX and WCDMA/HSPA+ wireless standards, as well as common DSP function acceleration including FFT, DFT and Turbo Viterbi coding
  • Two DDR3/3L memory interfaces with 32-bit data width (40 bits including ECC), up to 1333 MHz data rate
  • Integrated security acceleration (SEC)
  • Trust architecture secure boot
  • Two RF interfaces supporting JESD207 (ADI)
  • Support of MaxPhy interface (Maxim)
  • Two triple-speed Gigabit-Ethernet controllers featuring network acceleration including IEEE 1588 v2 hardware support for two SGMII ports
  • USB 2.0 host and device controller
  • Two DUART, Two SPI, and two I2C controllers
  • Four-lane SerDes PHY that multiplexes the following:
    • Two Common Public Radio Interface (CPRI) controller lanes
    • USIM interface

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-10 of 17 documents

Compact List

Application Note (7)
Data Sheet (1)
Fact Sheet (2)
Show All

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 10 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.