SOT1997-1: FBGA477 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT1997-1: FBGA477


Overview

FBGA477, fine-pitch ball grid array package, 477 terminals, 0.75 mm pitch, 17 mm x 17 mm x 2.03 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA477 surface mount bottom FBGA 17 x 17 x 2.03 477
Manufacture Code Reference Codes Issue Date
98ASA01325D 2018-09-21