SOT2148-1: FBGA975 Fine-pitch Ball Grid Array | NXP Semiconductors

SOT2148-1: FBGA975


Overview

FBGA975, fine pitch ball grid array package, 975 terminals, 0.8 mm pitch, 27 mm x 27 mm x 1.63 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FBGA975 surface mount bottom FBGA 27 x 27 x 1.63 975 plastic
Manufacture Code Reference Codes Issue Date
98ASA01799D 2021-12-22