MRFE6S9060N|470-960 MHz, 14 W, 28 V LDMOS | NXP Semiconductors

470-960 MHz, 14 W Avg., 28 V, Broadband RF Power LDMOS Transistor

See product image

Product Details

Features

  • Typical Single-Carrier N-CDMA Performance @ 880 MHz, VDD = 28 Volts, IDQ = 450 mA, Pout = 14 Watts Avg., IS-95 CDMA (Pilot, Sync, Paging, Traffic Codes 8 Through 13) Channel Bandwidth = 1.2288 MHz. PAR = 9.8 dB @ 0.01% Probability on CCDF.
    Power Gain: 21.1 dB
    Drain Efficiency: 33%
    ACPR @ 750 kHz Offset: –45.7 dBc in 30 kHz Bandwidth
  • Capable of Handling 10:1 VSWR, @ 32 Vdc, 880 MHz, 3 dB Overdrive, Designed for Enhanced Ruggedness
  • GSM EDGE Application
  • Typical GSM EDGE Performance: VDD = 28 Volts, IDQ = 500 mA, Pout = 21 Watts Avg., Full Frequency Band (920-960 MHz)
    Power Gain: 20 dB
    Drain Efficiency: 46%
    Spectral Regrowth @ 400 kHz Offset = –62 dBc
    Spectral Regrowth @ 600 kHz Offset = –78 dBc
    EVM: 1.5% rms
  • GSM Application
  • Typical GSM Performance: VDD = 28 Volts, IDQ = 500 mA, Pout = 60 Watts, Full Frequency Band (920-960 MHz)
    Power Gain: 20 dB
    Drain Efficiency: 63%
  • Characterized with Series Equivalent Large-Signal Impedance Parameters
  • Integrated ESD Protection
  • 225°C Capable Plastic Package
  • RoHS Compliant
  • In Tape and Reel. R1 Suffix = 500 Units per 24 mm, 13 inch Reel.

Buy/Parametrics

1 result

Exclude 1 NRND

Order

CAD Model

Status

Not Recommended for New Designs

N true 0 PSPMRFE6S9060NR1en 6 Application Note Application Note t789 3 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Package Information Package Information t790 1 en_US en_US en Data Sheet Data Sheet 1 1 1 English Designed for broadband commercial and industrial applications with frequencies up to 1000 MHz. The high gain and broadband performance of this device makes it ideal for large-signal, common-source amplifier applications in 28 volt base station equipment. 1191359103190703692478 PSP 589.9 KB None None documents None 1191359103190703692478 /docs/en/data-sheet/MRFE6S9060N.pdf 589864 /docs/en/data-sheet/MRFE6S9060N.pdf MRFE6S9060N documents N N 2016-10-31 MRFE6S9060NR1 880 MHz, 14 W Avg., 28 V, Single N-CDMA Lateral N-Channel Broadband RF Power MOSFET /docs/en/data-sheet/MRFE6S9060N.pdf /docs/en/data-sheet/MRFE6S9060N.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en Oct 19, 2007 980000996212993340 Data Sheet Y N MRFE6S9060NR1 880 MHz, 14 W Avg., 28 V, Single N-CDMA Lateral N-Channel Broadband RF Power MOSFET Application Note Application Note 3 2 2 English This document explains the methodology used by NXP for thermal characterization of RF high power amplifier products, which include LDMOS and GaN active devices. 1075398872032723970051 PSP 235.5 KB None None documents None 1075398872032723970051 /docs/en/application-note/AN1955.pdf 235468 /docs/en/application-note/AN1955.pdf AN1955 documents N N 2016-11-09 Thermal Characterization Methodology of RF Power Amplifiers - Application Note /docs/en/application-note/AN1955.pdf /docs/en/application-note/AN1955.pdf Application Note N 645036621402383989 2025-01-28 pdf N en Jul 11, 2024 645036621402383989 Application Note Y N Thermal Characterization Methodology of RF Power Amplifiers - Application Note 3 3 English I989356375600 PSP 910.7 KB None None documents None I989356375600 /docs/en/application-note/AN1907.pdf 910737 /docs/en/application-note/AN1907.pdf AN1907 documents N N 2016-11-09 AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages /docs/en/application-note/AN1907.pdf /docs/en/application-note/AN1907.pdf Application Note N 645036621402383989 2025-01-28 pdf N en May 13, 2009 645036621402383989 Application Note Y N AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages 4 0 English This application note provides NXP Semiconductors customers with a guide for mounting high power RF transistors and integrated circuits in Over-Molded Plastic (OMP) packages by clamping down the RF power device in the Power Amplifier (PA) housing. 1236894638615715664840 PSP 449.7 KB None None documents None 1236894638615715664840 /docs/en/application-note/AN3789.pdf 449688 /docs/en/application-note/AN3789.pdf AN3789 documents N N 2016-10-31 Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages /docs/en/application-note/AN3789.pdf /docs/en/application-note/AN3789.pdf Application Note N 645036621402383989 2024-03-13 pdf N en Mar 12, 2009 645036621402383989 Application Note Y N Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages Brochure Brochure 1 5 5 English This brochure provides information on NXP<sup>&#174;</sup> Semiconductors's RF high power transistors for broadcast communication systems. Engineered for FM, VHF and UHF transmitter equipment. Includes new VHV6 50 V LDMOS products ranging in power from 10 W to 1 kW. 1192155353926706448121 PSP 818.6 KB None None documents None 1192155353926706448121 /docs/en/brochure/BR1607.pdf 818601 /docs/en/brochure/BR1607.pdf BR1607 documents N N 2016-10-31 Broadcast Solutions /docs/en/brochure/BR1607.pdf /docs/en/brochure/BR1607.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Sep 8, 2011 712453003803778552 Brochure Y N Broadcast Solutions Package Information Package Information 1 6 R English 98ASH98117A, 1265-09, TO-270 Surface Mount, 3 Pin Y1003179318854 PSP 91.2 KB None None documents None Y1003179318854 /docs/en/package-information/98ASH98117A.pdf 91219 /docs/en/package-information/98ASH98117A.pdf SOT1732-1 documents N N 2016-10-31 98ASH98117A, TO, 9.65x6.1x2.03, Pitch 6.06, 3 Pins /docs/en/package-information/98ASH98117A.pdf /docs/en/package-information/98ASH98117A.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 26, 2016 302435339416912908 Package Information D N 98ASH98117A, TO, 9.65x6.1x2.03, Pitch 6.06, 3 Pins false 0 MRFE6S9060NR1 downloads en true 1 Y PSP Application Note 3 /docs/en/application-note/AN1955.pdf 2016-11-09 1075398872032723970051 PSP 2 Jul 11, 2024 Application Note This document explains the methodology used by NXP for thermal characterization of RF high power amplifier products, which include LDMOS and GaN active devices. None /docs/en/application-note/AN1955.pdf English documents 235468 None 645036621402383989 2025-01-28 N /docs/en/application-note/AN1955.pdf Thermal Characterization Methodology of RF Power Amplifiers - Application Note /docs/en/application-note/AN1955.pdf documents 645036621402383989 Application Note N en None Y pdf 2 N N Thermal Characterization Methodology of RF Power Amplifiers - Application Note 235.5 KB AN1955 N 1075398872032723970051 /docs/en/application-note/AN1907.pdf 2016-11-09 I989356375600 PSP 3 May 13, 2009 Application Note None /docs/en/application-note/AN1907.pdf English documents 910737 None 645036621402383989 2025-01-28 N /docs/en/application-note/AN1907.pdf AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages /docs/en/application-note/AN1907.pdf documents 645036621402383989 Application Note N en None Y pdf 3 N N AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages 910.7 KB AN1907 N I989356375600 /docs/en/application-note/AN3789.pdf 2016-10-31 1236894638615715664840 PSP 4 Mar 12, 2009 Application Note This application note provides NXP Semiconductors customers with a guide for mounting high power RF transistors and integrated circuits in Over-Molded Plastic (OMP) packages by clamping down the RF power device in the Power Amplifier (PA) housing. None /docs/en/application-note/AN3789.pdf English documents 449688 None 645036621402383989 2024-03-13 N /docs/en/application-note/AN3789.pdf Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages /docs/en/application-note/AN3789.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Clamping of High Power RF Transistors and RFICs in Over-Molded Plastic Packages 449.7 KB AN3789 N 1236894638615715664840 Brochure 1 /docs/en/brochure/BR1607.pdf 2016-10-31 1192155353926706448121 PSP 5 Sep 8, 2011 Brochure This brochure provides information on NXP<sup>&#174;</sup> Semiconductors's RF high power transistors for broadcast communication systems. Engineered for FM, VHF and UHF transmitter equipment. Includes new VHV6 50 V LDMOS products ranging in power from 10 W to 1 kW. None /docs/en/brochure/BR1607.pdf English documents 818601 None 712453003803778552 2022-12-07 N /docs/en/brochure/BR1607.pdf Broadcast Solutions /docs/en/brochure/BR1607.pdf documents 712453003803778552 Brochure N en None Y pdf 5 N N Broadcast Solutions 818.6 KB BR1607 N 1192155353926706448121 Data Sheet 1 /docs/en/data-sheet/MRFE6S9060N.pdf 2016-10-31 1191359103190703692478 PSP 1 Oct 19, 2007 Data Sheet Designed for broadband commercial and industrial applications with frequencies up to 1000 MHz. The high gain and broadband performance of this device makes it ideal for large-signal, common-source amplifier applications in 28 volt base station equipment. None /docs/en/data-sheet/MRFE6S9060N.pdf English documents 589864 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/MRFE6S9060N.pdf MRFE6S9060NR1 880 MHz, 14 W Avg., 28 V, Single N-CDMA Lateral N-Channel Broadband RF Power MOSFET /docs/en/data-sheet/MRFE6S9060N.pdf documents 980000996212993340 Data Sheet N en None Y pdf 1 N N MRFE6S9060NR1 880 MHz, 14 W Avg., 28 V, Single N-CDMA Lateral N-Channel Broadband RF Power MOSFET 589.9 KB MRFE6S9060N N 1191359103190703692478 Package Information 1 /docs/en/package-information/98ASH98117A.pdf 2016-10-31 Y1003179318854 PSP 6 Feb 26, 2016 Package Information 98ASH98117A, 1265-09, TO-270 Surface Mount, 3 Pin None /docs/en/package-information/98ASH98117A.pdf English documents 91219 None 302435339416912908 2022-12-07 N /docs/en/package-information/98ASH98117A.pdf 98ASH98117A, TO, 9.65x6.1x2.03, Pitch 6.06, 3 Pins /docs/en/package-information/98ASH98117A.pdf documents 302435339416912908 Package Information N en None D pdf R N N 98ASH98117A, TO, 9.65x6.1x2.03, Pitch 6.06, 3 Pins 91.2 KB SOT1732-1 N Y1003179318854 true Y Products

Documentation

Quick reference to our documentation types.

6 documents

Compact List

Application Note (3)
Brochure (1)
Data Sheet (1)
Package Information (1)

Design Files

Quick reference to our design files types.

3 design files

Support

What do you need help with?