Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INChoose from our comprehensive range of high-quality wideband transistors for all applications. We are continually innovating and improving our products by reducing power consumption and size while boosting performance and reliability. Our devices ensure your systems meet the growing demands of a highly competitive marketplace.
Choosing the right product just got easier. View all product finder tools.
Find product information and documentation for legacy RF power products.
Product | Description | Order |
---|---|---|
BFU520 | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-143B | Buy Option |
BFU520A | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-23 | Buy Option |
BFU520W | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-323 | Buy Option |
BFU520X | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-143B | Buy Option |
BFU520XR | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-143R | Buy Option |
BFU520Y | Dual-NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-363 | Buy Option |
BFU530 | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-143B | Buy Option |
BFU530A | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-23 | Buy Option |
BFU530W | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-323 | Buy Option |
BFU530X | NPN Wideband Silicon RF Transistor, up to 2 GHz, SOT-143B | Buy Option |
The versatile NXP wideband RF transistor portfolio features aboard package variety for applications up to 20 GHz and provides robust, economical alternatives to its competitors.
Read the brochureSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get accessProduct | Status | Authorized For |
---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
Legacy RF Wideband Transistors
500 characters remaining.
*Describe the justification for your access request for the approver.
Help us improve your experience on our site. We invite you to take our five-question survey.