NPN Wideband Silicon Germanium RF Transistor | NXP Semiconductors

NPN Wideband Silicon Germanium RF Transistor

See product image

Product Details

Features

  • Low noise high linearity RF transistor
  • 110 GHz fT silicon germanium technology
  • Optimal linearity for low current and high gain
  • Low minimum noise figure of 0.50 dB at 2.4 GHz and 0.74 dB at 5.8 GHz
  • Low component count Wi-Fi LNA application circuits available for 2.4 GHz ISM band and 4.9 GHz to 5.9 GHz U-NII band, with optimized RF performance:
    • Low current: 10.8 mA
    • Noise figure < 1.2 dB
    • Gain: 13.1 dB at 2.4 GHz, 12.2 dB at 5 GHz
    • High IP3: 15.7 dBm at 2.4 GHz, 18.8 dBm at 5 GHz
    • Very fast on/off times
    • Unconditionally stable
  • Higher IP3, higher gain or lower noise figure possible with different application circuits

Target Applications

  • High linearity applications
  • Medium output power applications
  • Wi-Fi / WLAN / WiMAX
  • ZigBee

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.