Package Search | NXP Semiconductors

Package Search



Find mechanical outline drawings and related information.


Use the nxp.com search function at the top, right-hand corner of any page to find the package for any part

Search Results:


Package Version Package Name Package Description Reference Codes Issue Date
VFBGA48 plastic very thin fine-pitch ball grid array package; 48 balls 2008-03-17
VFBGA81 plastic very thin fine-pitch ball grid array package; 81 balls 2008-02-08
VFBGA144 plastic very thin fine-pitch ball grid array package; 144 balls 2008-04-07
VFBGA100 plastic very thin fine-pitch ball grid array package; 100 balls 2008-05-27
VFBGA100 VFBGA100, plastic, very thin fine-pitch ball grid array; 100 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.66 mm body 2017-06-11
VFBGA24 plastic very thin fine-pitch ball grid array package; 24 balls 2011-02-16
VFBGA64 Plastic very thin fine-pitch ball grid array package; 64 balls 2011-06-10
VFBGA64 plastic very thin fine-pitch ball grid array package; 64 balls; 2011-06-16
VFBGA64 VFBGA64, plastic very thin fine-pitch ball grid array package; 64 balls; 0.5 mm pitch, 4.5 mm x 4.5 mm x 0.80 mm body 2018-12-10
VFBGA49 plastic very thin fine-pitch ball grid array package; 49 balls 2012-01-05
VFBGA40 plastic very thin fine-pitch ball grid array package; 40 balls 2015-04-02
VFBGA520S VFBGA520S, plastic, very thin fine-pitch ball grid array; 520 balls; 0.4 mm pitch; 12 mm x 12 mm x 1 mm body 2017-06-11
VFBGA416S VFBGA416S, plastic, very thin fine-pitch ball grid array; 416 balls; 0.5 mm pitch; 13 mm x 13 mm x 0.9 mm body 2017-06-11
VFBGA85 VFBGA85, plastic, very thin fine-pitch ball grid array; 85 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.95 mm body 2017-06-11
VFBGA89 VFBGA89, plastic, very thin fine-pitch ball grid array; 89 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.95 mm body NON-JEDEC(JEDEC 2017-06-11
VFBGA90 VFBGA90, plastic, very thin fine-pitch ball grid array; 90 balls; 0.5 mm pitch; 6 mm x 6 mm x 0.95 mm body MO-275 AACE-2(JEDEC 2017-06-11
VFBGA256 VFBGA256, plastic, very thin fine-pitch ball grid array; 256 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.795 mm body 2017-06-11
VFBGA361 VFBGA361, plastic, very thin fine-pitch ball grid array; 361 balls; 0.5 mm pitch; 10 mm x 10 mm x 0.8 mm body VFBGA(JEDEC 2017-06-11
VFBGA176 VFBGA176, plastic, very thin fine-pitch ball grid array; 176 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.86 mm body 2018-07-13
VFBGA36 plastic very thin fine-pitch ball grid array package, 36 balls 2016-03-02
VFBGA64 plastic very thin fine-pitch ball grid array package; 64 balls 2016-05-18
VFBGA100 VFBGA100, very thin fine-pitch ball grid array package, 100 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.8 mm body 2018-04-03
VFBGA180 VFBGA180, plastic, very thin fine pitch ball grid array; 180 bumps; 0.5 mm pitch; 8 mm x 8 mm x 0.86 mm body 2017-10-12
VFBGA42 VFBGA42, plastic very thin fine-pitch ball grid array package, 42 balls, 0.4 mm pitch, 2.6 mm x 3 mm x 0.9 mm body 2018-02-01
VFBGA115 VFBGA115, very thin, fine-pitch ball grid array package, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body 2018-05-18
VFBGA98 VFBGA98, very thin fine-pitch ball grid array package, 98 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body 2018-09-26
VFBGA36 VFBGA36, very thin fine-pitch ball grid array package, 36 terminals, 0.5 mm pitch, 3.5 mm x 3.5 mm x 0.8 mm body 2018-06-28
VFBGA120 VFBGA120, very thin fine pitch ball grid array package, 120 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.87 mm body 2020-10-12
VFBGA112 VFBGA112; very thin fine-pitch ball grid array, 112 terminals, 0.5 mm pitch, 7 mm x 7 mm x 0.86 mm body 2023-04-07
VFBGA486 VFBGA486, very thin fine-pitch ball grid array package, 486 terminals, 0.5 mm pitch, 14 mm x 14 mm x 0.725 mm body 2021-05-04
VFBGA486 VFBGA486, very thin fine-pitch ball grid array package, 486 terminals, 0.5 mm pitch, 14 mm x 14 mm x 0.775 mm body 2021-12-03
VFBGA486 VFBGA486, very thin, fine-pitch ball grid array package, 486 terminals, 0.5 mm pitch, 14 mm x 14 mm x 0.825 mm body 2021-05-04
VFBGA512 VFBGA512, very thin fine-pitch ball grid array package, 512 terminals, 0.4 mm pitch, 9.4 mm x 9.4 mm x 0.811 mm body 2021-06-15
VFBGA198 VFBGA198, very thin fine-pitch ball grid array package, 198 terminals, 0.5 mm pitch, 9.0 mm x 9.35 mm x 0.834 mm body 2022-06-01
VFBGA59 VFBGA59, very thin fine-pitch ball grid array package, 59 terminals, 0.4 mm pitch, 4 mm x 4 mm x 0.77 mm body 2022-09-02
VFBGA184 VFBGA184, very thin fine-pitch ball grid array package, 184 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.86 mm body 2021-12-21
VFBGA56 plastic, very thin fine-pitch ball grid array package; 56 balls; 0.65 mm pitch; 4.5 mm x 7 mm x 0.65 mm body MO-225(JEDEC 2003-07-01
VFBGA56 plastic, very thin fine-pitch ball grid array package; 56 balls; 0.65 mm pitch; 4.5 mm x 7 mm x 0.85 mm body 2014-08-21
VFBGA52 plastic very thin fine-pitch ball grid array package; 52 balls; body 4.5 x 7 x 0.65 mm MO-225(JEDEC 2005-01-17
VFBGA373S plastic very thin fine-pitch ball grid array package; 373 balls; top 119 lands; stackable; body 14 x 14 x 0.65 mm 2005-11-28
VFBGA373S plastic very thin fine-pitch ball grid array package; 373 balls; top 120 lands; stackable; body 14 x 14 x 0.65 mm 2006-03-07
VFBGA352S plastic very thin fine-pitch ball grid array package; 352 balls; top 128 lands; stackable; body 12 x 12 x 0.65 mm 2006-08-02
VFBGA56 plastic very thin fine-pitch ball grid array package; 56 balls; body 4 x 4.5 x 0.65 mm 2007-02-07
.