SOT1944-1: VFBGA100 | NXP Semiconductors

SOT1944-1: VFBGA100


Overview

VFBGA100, very thin fine-pitch ball grid array package, 100 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA100 surface mount bottom VFBGA 6 x 6 x 0.8 100
Manufacture Code Reference Codes Issue Date
98ASA01134D 2018-04-03