SOT702-1: VFBGA56 | NXP Semiconductors

SOT702-1: VFBGA56


Overview

plastic, very thin fine-pitch ball grid array package; 56 balls; 0.65 mm pitch; 4.5 mm x 7 mm x 0.65 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA56 surface mount bottom VFBGA 7 x 4.5 x 1 56 plastic
Manufacture Code Reference Codes Issue Date
SOT702 MO-225(JEDEC 2003-07-01