SOT1850-1: VFBGA176 | NXP Semiconductors

SOT1850-1: VFBGA176


Overview

VFBGA176, plastic, very thin fine-pitch ball grid array; 176 balls; 0.5 mm pitch; 9 mm x 9 mm x 0.86 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA176 surface mount bottom VFBGA 9 x 9 x 0.86 176 plastic
Manufacture Code Reference Codes Issue Date
98ASA00942D 2018-07-13
Part Description Quick access