SOT915-1: VFBGA373S | NXP Semiconductors

SOT915-1: VFBGA373S


Overview

plastic very thin fine-pitch ball grid array package; 373 balls; top 119 lands; stackable; body 14 x 14 x 0.65 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VFBGA373S surface mount bottom VFBGA 373 plastic
Manufacture Code Reference Codes Issue Date
SOT915 2005-11-28